Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Model Code 1 | DPS2-20-P-S-0-160 |
| Normal function | Spool, Normally closed |
| Pressure differential BAR | 160.00 |
| Product height in | 1.870 |
| Product height mm | 47.498 |
| Product length in | 5.440 |
| Product length mm | 138.176 |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Spring | 160 psi |
| Stroke adjustment | Screw |
