Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Logic elements
02-153249
DPS2-20-T-S-0-160DIFF PRESS SENSINGCART
02-153249
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-153249
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
1.870
Product height mm
47.498
Product length in
5.440
Product length mm
138.176
Product width in
1.870
Product width mm
47.498