Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-16-3S |
| Flow rate GPM | 50.000 |
| Flow rate lpm | 189.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Differential Pressure Sensing |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 82 cc/min |
| Model Code 1 | DPS2-16V-P-F-0-80 |
| Normal function | Spool, Normally closed |
| Number housing ports | 3 |
| Number of valve port | 3 |
| Operating temp | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Port type | Cartridge Only |
| Pressure rating BAR | 290.00 |
| Pressure rating PSI | 4200.00 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.450 |
| Product length mm | 87.630 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Rec filtration level | 18/16/13 |
| Seal type | Viton |
| Special features | None |
| Spring | 80 psi |
| Stroke adjustment | Fixed stroke |
| Style | Spool |
