Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | DPS2-16-V-V-F-0-080 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 3.450 | |
| Product length mm | 87.630 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
