Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-20-3S | C-20-3S |
| Flow rate GPM | 80.000 | |
| Flow rate LPM | 303.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | DIFFERENTIAL PRESSURE SENSING | Differential Pressure Sensing |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.6 CC/MIN | 0.6 cc/min |
| Model Code 1 | DPS2-20-V-S-F-0-040 | |
| Normal function | POPPET, VENT TO OPEN, NC | Poppet, Vent to open, Normally closed |
| Number housing ports | 3 | 3 |
| Number of valve port | 3 | 3 |
| Operating temp | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Pilot ratio | 2:1 | 2:1 |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure differential BAR | 2.75 | |
| Pressure differential PSI | 40.00 | |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 4.340 | |
| Product length mm | 110.236 | |
| Product width in | 1.870 | |
| Product width mm | 47.498 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Spring | 40 PSI | 40 psi |
| Stroke adjustment | FIXED STROKE | Fixed stroke |
| Style | POPPET | Poppet |