Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-3S | C-10-3S |
| Flow rate GPM | 16.000 | |
| Flow rate lpm | 60.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | DIFFERENTIAL PRESSURE SENSING | Differential Pressure Sensing |
| Housing | YES | Yes |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 246 CC/MIN | 246 cc/min |
| Model Code 1 | DPS2-10-V-F-8H-080 | |
| Normal function | SPOOL, NORMALLY CLOSED | Spool, Normally closed |
| Number housing ports | 3 | 3 |
| Number of valve port | 3 | 3 |
| Operating temp | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Pilot ratio | 1:1 | 1:1 |
| Port Type | SAE | SAE |
| Pressure differential BAR | 5.50 | |
| Pressure differential PSI | 80.00 | |
| Pressure rating BAR | 290.00 | |
| Pressure rating PSI | 4200.00 | |
| Product height in | 3.810 | |
| Product height mm | 96.774 | |
| Product length in | 3.000 | |
| Product length mm | 76.200 | |
| Product width in | 2.000 | |
| Product width mm | 50.8 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spring | 80 PSI | 80 psi |
| Stroke adjustment | FIXED STROKE | Fixed stroke |
| Style | SPOOL | Spool |
