LOGIC ELEMENT VALVE, DPS2-16-T, DPS2-16-T-F-0-080-AA-product-details

LOGIC ELEMENT VALVE, DPS2-16-T, DPS2-16-T-F-0-080-AA

02-198995

Model code: DPS2-16-T-F-0-080-AA


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Installation typeScrew-in Cartridge
Model Code 1DPS2-16-T-F-0-080-AA
Product height in1.500
Product height mm38.100
Product length in4.400
Product length mm111.760
Product width in1.500
Product width mm38.100