Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-16-3S |
| Flow rate GPM | 50.000 |
| Flow rate LPM | 189.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Differential Pressure Sensing |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 82 cc/min |
| Model Code 1 | DPS2-16-V-P-F-0-020 |
| Normal function | Spool, Normally closed |
| Number housing ports | 3 |
| Number of valve port | 3 |
| Operating temp | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Port Type | Cartridge Only |
| Pressure rating BAR | 290.00 |
| Pressure rating PSI | 4200.00 |
| Rec filtration level | 18/16/13 |
| Seal Type | Viton |
| Special features | None |
| Spring | 20 psi |
| Stroke adjustment | None |
| Style | Spool |