Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Flow rate GPM | 60.000 |
| Flow rate lpm | 230.00 |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Differential Pressure Sensing |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PFRD-20-U-000-110-01 |
| Normal function | None |
| Operating temp | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Port type | Cartridge Only |
| Pressure rating BAR | 240.00 |
| Pressure rating PSI | 3500.00 |
| Rec filtration level | 18/16/13 |
| Spring | 110 psi |
| Stroke adjustment | Fixed stroke |
| Style | Spool |