Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Flow rate GPM | 40.000 |
| Flow rate LPM | 150.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PFRD-16-U-0-000-110-37 |
| Normal function | Spool, Normally Closed (L/S element) |
| Operating temp | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Port Type | Cartridge Only |
| Pressure differential BAR | 7.60 |
| Pressure differential PSI | 110.00 |
| Pressure rating BAR | 280.00 |
| Pressure rating PSI | 4000.00 |
| Rec filtration level | 18/16/13 |
| Spring | 110 psi |
| Stroke adjustment | None |
| Style | Spool |