Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-20-3S |
| Flow rate GPM | 80.000 |
| Flow rate lpm | 303.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Differential Pressure Sensing |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.6 cc/min |
| Model Code 1 | DPS2-20-V-S-F-0-005-AA |
| Normal function | Poppet, Vent to open, Normally closed |
| Number housing ports | 3 |
| Number of valve port | 3 |
| Operating temp | -40 C to 120 C (-40 to 248 F) |
| Pilot ratio | 2:1 |
| Port type | Cartridge Only |
| Pressure differential BAR | 0.35 |
| Pressure differential PSI | 5.00 |
| Pressure rating BAR | 290.00 |
| Pressure rating PSI | 4200.00 |
| Product height in | 1.870 |
| Product height mm | 47.498 |
| Product length in | 4.340 |
| Product length mm | 110.236 |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Rec filtration level | 18/16/13 |
| Seal type | Viton |
| Special features | AA end code for 350 bar pressure rating |
| Spring | 5 psi |
| Stroke adjustment | Fixed stroke |
| Style | Poppet |