Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-20-3S |
| Flow rate GPM | 80.000 |
| Flow rate LPM | 303.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Differential Pressure Sensing |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Model Code 1 | DPS2-20-F-F-0-10 |
| Normal function | Spool, Normally Open (L/S element) |
| Number housing ports | 3 |
| Number of valve port | 3 |
| Operating temp | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Port Type | Cartridge Only |
| Pressure rating BAR | 290.00 |
| Pressure rating PSI | 4200.00 |
| Rec filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special Features | None |
| Spring | 0.7 bar |
| Stroke adjustment | None |
| Style | Spool |