Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Maximum pressure cart A BAR | 250.000 |
| Maximum pressure cart B BAR | 250.000 |
| Minimum pressure cart A BAR | 10.000 |
| Minimum pressure cart B BAR | 10.000 |
| Model Code 1 | MDPS2-10-P-F-0-010 |
| Pressure setting cart B BAR | 250.000 |
| Recommended filtration level | 18/16/13 |