Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Logic elements
402AA00067A
LE402N-02SM 402AA00459A
402AA00067A
Where to buy
Export PDF
Tools
Add to comparison
402AA00067A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.810
Product height mm
45.974
Product length in
3.890
Product length mm
98.806
Product width in
1.810
Product width mm
45.974