Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-20-2 | C-20-2 |
| Flow rate GPM | 105.669 | |
| Flow rate lpm | 400.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | DIFFERENTIAL PRESSURE SENSING | Differential Pressure Sensing |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Model Code 1 | LE402-N-02-SM | |
| Number housing ports | 3 | 3 |
| Number of valve port | 3 | 3 |
| Operating temp | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | PILOT OPERATED | Pilot Operated |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure differential BAR | 0.25 | |
| Pressure differential PSI | 3.63 | |
| Pressure rating BAR | 250.00 | |
| Pressure rating PSI | 3625.94 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 3.890 | |
| Product length mm | 98.806 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Rec filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Spring | 0.25 BAR | 0.25 bar |
| Stroke adjustment | NONE | None |
| Style | SPOOL | Spool |