Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-10-3S |
| Flow rate LPM | 60.00 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Differential Pressure Sensing |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 82 cc/min |
| Model Code 1 | DPS2-10-P-F-0-080 |
| Normal function | Spool, Normally closed |
| Number housing ports | 3 |
| Number of valve port | 3 |
| Operating temp | -40 C to 120 C (-40 to 248 F) |
| Operation | Differential Pressure |
| Pilot ratio | 1:1 |
| Port type | Cartridge Only |
| Pressure differential BAR | 5.50 |
| Pressure rating BAR | 290.00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Rec filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Spring | 5.5 bar |
| Stroke adjustment | None |
| Style | Spool |
