DPS2-20-F-F-0-160, DPS2-20-F-F-0-160-product-details

DPS2-20-F-F-0-160, DPS2-20-F-F-0-160

566545

Model code: DPS2-20-F-F-0-160


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1DPS2-20-F-F-0-160
Product height in1.870
Product height mm47.498
Product length in4.340
Product length mm110.236
Product width in1.870
Product width mm47.498

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm