Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Model Code 1 | DPS2-10-T-F-0-020 |
| Normal function | Poppet, Bi-directional, Pilot to close, 2:1 ratio, Normally closed |
| Pressure differential PSI | 20.00 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.690 |
| Product length mm | 68.326 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Rec filtration level | 18/16/13 |
| Spring | 20 psi |
| Stroke adjustment | None |
