Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | DPS2-20-S-S-0-080 | |
| Product height in | 1.870 | |
| Product height mm | 47.498 | |
| Product length in | 5.440 | |
| Product length mm | 138.176 | |
| Product width in | 1.870 | |
| Product width mm | 47.498 |
