Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | DPS2-20-T-S-0-080 |
| Product height in | 1.870 |
| Product height mm | 47.498 |
| Product length in | 5.440 |
| Product length mm | 138.176 |
| Product width in | 1.870 |
| Product width mm | 47.498 |
