Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | A20090-T11A |
| Flow rate gpm | 8.00 |
| Flow rate LPM | 30.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Overcenter Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 5 dpm |
| Max relief press BAR | 225.000 |
| Max relief press PSI | 3260.000 |
| Model Code 1 | 1SE30-F-20-S-10-70 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Direct acting |
| Pilot ratio | 10:1 |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Pressure rating PSI | 5000.000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special Features | None |
| Style | Pilot assisted relief with check |
| Valve torque into cavity | 45 Nm |