Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A20094 | A20094 |
| Flow rate LPM | 140.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | OVERCENTER VALVE | Overcenter Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Max load induced p BAR | 340.000 | |
| Max pilot adjust p BAR | 76.670 | |
| Max relief press BAR | 420.000 | |
| Min pilot adjust p BAR | 62.730 | |
| Model Code 1 | 1SER140-F-30-S-6-220 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 6:1 | 6:1 |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 340.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | NITRILE | Nitrile |
| Style | PILOT ASSISTED RELIEF W CHECK | Pilot assisted relief with check |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |