Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1CE90-F-35-S-4-XXX |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 4.570 |
| Product length mm | 116.078 |
| Product width in | 1.260 |
| Product width mm | 32.004 |
