Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1SE30-F-35-S-2-XXX |
| Product height in | 0.990 |
| Product height mm | 25.146 |
| Product length in | 4.570 |
| Product length mm | 116.078 |
| Product width in | 0.990 |
| Product width mm | 25.146 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
