Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1CEBD300-F-35-P-3-XXX |
| Product height in | 1.800 |
| Product height mm | 45.720 |
| Product length in | 5.450 |
| Product length mm | 138.430 |
| Product width in | 1.800 |
| Product width mm | 45.720 |
