Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | A20081 | A20081 |
| Flow rate GPM | 37.00 | |
| Flow rate LPM | 140.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | OVERCENTER VALVE | Overcenter Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DPM | 5 dpm |
| Max load induced p BAR | 340.000 | |
| Max load induced p PSI | 4930.000 | |
| Max pilot adjust p BAR | 60.000 | |
| Max pilot adjust p PSI | 870.000 | |
| Max relief press BAR | 420.000 | |
| Max relief press PSI | 6100.000 | |
| Min pilot adjust p BAR | 49.000 | |
| Min pilot adjust p PSI | 712.000 | |
| Model Code 1 | 1CER140-F-30-S-4-220 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 4:1 | 4:1 |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 420.000 | |
| Pressure rating PSI | 6090.000 | |
| Product height in | 1.811 | |
| Product height mm | 45.999 | |
| Product length in | 6.690 | |
| Product length mm | 169.926 | |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | PART BAL PIL ASSIST RV W CHECK | Part balanced, pilot assisted relief with check |
| Valve Torque into cavity | 150 NM | 150 Nm |
