1CER90F20S4 OVERCENTRE VALVE 3W, 1CER90-F-20-S-4-XXX-product-details

1CER90F20S4 OVERCENTRE VALVE 3W, 1CER90-F-20-S-4-XXX

406AA00254A

Model code: 1CER90-F-20-S-4-XXX


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityA12336A12336
Flow rate LPM90.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionOVERCENTER VALVEOvercenter Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.25 CC/MIN0.25 cc/min
Max load induced p BAR270.000
Max pilot adjust p BAR40.700
Max relief press BAR350.000
Min pilot adjust p BAR33.300
Model Code 11CER90-F-20-S-4-XXX
Number of housing ports33
Number of valve ports33
Operating temperature-30 C TO 90 C (-22 TO 194 F)-30 C to 90 C (-22 to 194 F)
OperationPILOT OPERATEDPilot operated
Pilot ratio4:14:1
Port SizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR350.000
Product height in1.259
Product height mm31.979
Product length in4.570
Product length mm116.078
Product width in1.259
Product width mm31.979
Recommended filtration level18/16/1318/16/13
Seal typeNITRILENitrile
Special featuresNONENone
StylePILOT ASSISTED RELIEF W CHECKPilot assisted relief with check