Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1SE90-F-20-S-8-XXX |
| Product height in | 1.460 |
| Product height mm | 37.084 |
| Product length in | 4.680 |
| Product length mm | 118.872 |
| Product width in | 1.460 |
| Product width mm | 37.084 |
