Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Vickers by Danfoss |
| Cavity | A6610 |
| Flow rate LPM | 30.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Counterbalance Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max load induced p BAR | 280.000 |
| Max pilot adjust p BAR | 83.140 |
| Max relief press BAR | 380.000 |
| Min pilot adjust p BAR | 68.023 |
| Model Code 1 | 1CEL30-F-40-S-315-50 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Pilot ratio | 4.3:1 |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 380.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.930 |
| Product length mm | 99.822 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal type | Nitrile |
| Special features | None |
| Style | Pilot assisted relief with check |