Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1CEL140-F-30-P-240-110-B8J |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 6.690 |
| Product length mm | 169.926 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
