Product specifications
Characteristic | Value |
|---|---|
| Adjustment option | Tamper resistant, gardena cap (yellow) |
| Basic code | Fully balanced counterbalance valve |
| Counterbalanced pressure sett | Not applicable |
| Fixed pressure setting | Not applicable |
| Housing | No housing (cartridge only) |
| Housing material | No housing (cartridge only) |
| MCV Net Weight kg | 0.42 |
| Pilot ratio | 4:1 |
| Pressure range | 200-350 bar (2900-5080 psi) |
| Pressure setting | 270 bar (3915 psi) |
| Seal option | Buna/nitrile seals |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |