Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment option | F | External screw adjustment |
| Basic code | 1CE30 | Standard counterbalance valve |
| Counterbalanced pressure sett | - | Not applicable |
| Fixed pressure setting | - | Not applicable |
| Housing | - | No housing (cartridge only) |
| Housing material | N | No housing (cartridge only) |
| MCV Net Weight kg | 0.15 | 0.15 |
| Pilot ratio | 2 | 2.5:1 |
| Pressure range | 20 (70-210 BAR) | 70-210 bar (1015-3000 psi) |
| Pressure setting | 210 (BAR) | 210 bar (3045 psi) |
| Seal option | S | Buna/nitrile seals |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |