Product specifications
Characteristic | Value |
|---|---|
| Adjustment option | External screw adjustment |
| Basic code | Standard counterbalance valve |
| Counterbalanced pressure sett | Not applicable |
| Fixed pressure setting | Not applicable |
| Housing | No housing (cartridge only) |
| Housing material | No housing (cartridge only) |
| MCV Net Weight kg | 0.15 |
| Pilot ratio | 2.5:1 |
| Pressure range | 70-210 bar (1015-3000 psi) |
| Pressure setting | 200 bar (2900 psi) |
| Seal option | Buna/nitrile seals |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |