Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | C-12-3 |
| Factory set pressrue BAR | 17.000 |
| Factory set pressrue PSI | 250.000 |
| Flow rate gpm | 30.00 |
| Flow rate LPM | 114.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Reducing/Relieving Valves |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Max working pressure BAR | 103.000 |
| Max working pressure PSI | 1500.000 |
| Min working pressure BAR | 10.300 |
| Min working pressure PSI | 150.000 |
| Model Code 1 | PRV12-12-S-0-15-2.5 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special Features | None |
| Style | Spool |
| Valve torque into cavity | 81-95 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |