Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Handknob |
| Brand | Danfoss |
| Cavity | A880 |
| Factory set pressrue BAR | 11.000 |
| Flow rate LPM | 100.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Reducing Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 210.000 |
| Min working pressure BAR | 15.000 |
| Model Code 1 | 1PA200-R-20-S-11 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 4.330 |
| Product length mm | 109.982 |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Spool |