Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-16-3S |
| Coil series | EPV Series |
| Coil termination | Weather–Pack (Packard) male on wire leads |
| Diode | No |
| Flow rate gpm | 42.00 |
| Flow rate LPM | 160.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Proportional Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 10 cc/min |
| Minimum working pressure BAR | 100.00 |
| Minimum working pressure PSI | 1454.00 |
| Model Code 1 | EPV16-B-16-0-N-12D-S-F-13 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Elecronically Proportionally Controlled |
| Override type | Screw-in type |
| Port Size | None |
| Port Type | Cartridge only |
| Pressure ratiing PSI | 4000 |
| Pressure rating BAR | 280.00 |
| Recommended filtration level | 15/13/11 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
| Torque into aluminium cavity | 108-122 Nm |
| Torque into steel cavity | 136-149 Nm |
| Voltage | 12 V |
| Voltage type | DC |
| Working pressure max bar | 280 |
| Working pressure max psi | 4000 |