Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Relief valves
02-160798
RV5-10-S-3G-3/
02-160798
Where to buy
Export PDF
Tools
Add to comparison
02-160798
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.630
Product height mm
143.002
Product length in
2.500
Product length mm
63.500
Product width in
1.740
Product width mm
44.196