Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | Factory Set | |
| Brand | Vickers by Danfoss | |
| Cavity | C-10-2 | |
| Factory set pressrue BAR | 69.000 | |
| Factory set pressrue PSI | 1002.000 | |
| Flow rate GPM | 30.00 | |
| Flow rate LPM | 114.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc | |
| Function | Pressure Relief Valve | |
| Housing | No | |
| Housing material | None | |
| Installation type | Screw-in Cartridge | |
| Leakage | 0.3 cc/min | |
| Max working pressure BAR | 140.000 | |
| Max working pressure PSI | 2036.000 | |
| Min working pressure BAR | 7.000 | |
| Min working pressure PSI | 102.000 | |
| Model Code 1 | RV2-10-F-0-20-10 | |
| Number of housing ports | 2 | |
| Number of valve ports | 2 | |
| Operating temperature | -40 C to 120 C (-40 to 248 F) | |
| Operation | Pilot operated | |
| Port size | None | |
| Port type | Cartridge Only | |
| Product height in | 1.000 | |
| Product length in | 3.330 | |
| Product length mm | 84.582 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 mm | |
| Recommended filtration level | 18/16/13 | |
| Seal type | Buna-N | |
| Special features | None | |
| Style | Poppet |
