Product specifications
Characteristic | Value |
---|---|
Adjustment type | Factory Set |
Brand | Vickers by Danfoss |
Cavity | C-10-3 |
Factory set pressrue BAR | 43.000 |
Factory set pressrue PSI | 625.000 |
Flow rate LPM | 15.000 |
Flow rate gpm | 4.00 |
Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Pressure Reducing/Relieving |
Housing | No |
Housing material | None |
Installation type | Screw-in Cartridge |
Leakage | 820 cc/min |
Model Code | PRV1-3850 |
Model Code 1 | PRV1-3850 |
Number of housing ports | 3 |
Number of valve ports | 3 |
Operating temperature | -40 C to 120 C (-40 to 248 F) |
Operation | Direct acting |
Port Size | None |
Port Type | Cartridge Only |
Recommended filtration level | 18/16/13 |
Seal type | Buna-N |
Special features | Set @ 43 bar @ 0.10-0.80 GPM |
Style | Spool |