Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Knob |
| Brand | Danfoss |
| Cavity | C-16-2 |
| Cavity | SDC16-2 |
| Factory set pressrue BAR | 207.000 |
| Factory set pressrue PSI | 3000.000 |
| Flow rate GPM | 79.00 |
| Flow rate GPM | 80.0 |
| Flow rate LPM | 300.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Pilot operated |
| Housing | Yes |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in cartridge |
| Leakage | 10 drops/min |
| Max working pressure BAR | 415.000 |
| Max working pressure PSI | 6034.000 |
| Min working pressure BAR | 70.000 |
| Min working pressure PSI | 1018.000 |
| Model Code 1 | RV5-16-K-12T-60-XXX |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Pilot operated |
| Port size | 3/4" |
| Port size | #12 SAE |
| Port type | SAE |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 5.250 |
| Product height mm | 133.350 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Spool |
| Style | Spool |
