Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Fixed |
| Brand | Danfoss |
| Cavity | SDC10-2 |
| Flow rate GPM | 30.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pilot operated |
| Housing | No |
| Installation type | Screw-in cartridge |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.330 |
| Product length mm | 84.582 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Style | Spool |
