Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | C-16-2 |
| Flow rate gpm | 80.00 |
| Function | RELIEF VALVE |
| Installation type | Screw-in Cartridge |
| Model Code 1 | RV5-16-V-S-0-30-XXX |
| Operation | Pilot operated |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.120 |
| Product length mm | 104.648 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Seal type | Buna-N |
