Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | CAP | Cap |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-16-2 | C-16-2 |
| Factory set pressrue BAR | 207.000 | |
| Factory set pressrue PSI | 3000.000 | |
| Flow rate GPM | 79.00 | |
| Flow rate LPM | 300.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE RELIEF VALVE | Pressure Relief Valve |
| Housing | NO | No |
| Housing material | NONE | None |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 164 CC/MIN | 164 cc/min |
| Max working pressure BAR | 210.000 | |
| Max working pressure PSI | 3053.000 | |
| Min working pressure BAR | 34.000 | |
| Min working pressure PSI | 494.000 | |
| Model Code 1 | RV5-16-C-0-30/30 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Port size | NONE | None |
| Port type | CARTRIDGE ONLY | Cartridge Only |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 4.120 | |
| Product length mm | 104.648 | |
| Product width in | 1.500 | |
| Product width mm | 38.1 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |
