Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Cavity | SDC10-2 |
| Flow rate GPM | 30.00 |
| Flow rate GPM | 30.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | RELIEF VALVE |
| Function | Pilot operated |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in cartridge |
| Model Code 1 | RV5-10-S-8T-35-XXX |
| Operation | Pilot operated |
| Port size | #8 SAE |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 5.630 |
| Product height mm | 143.002 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 1.740 |
| Product width mm | 44.196 |
| Seal type | Buna-N |
| Style | Spool |
