Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Installation type | Screw-in Cartridge | |
| Model Code 1 | RV3-10-S-0-36-30 | |
| Product height in | 1.000 | |
| Product length in | 4.380 | |
| Product length mm | 111.252 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 mm |
