Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Knob |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Cavity | SDC10-2 |
| Factory set pressrue BAR | 31.000 |
| Factory set pressrue PSI | 451.000 |
| Flow rate gpm | 8.00 |
| Flow rate GPM | 8.0 |
| Flow rate LPM | 30.000 |
| Flow rate LPM | 30.0 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Direct acting |
| Housing | Yes |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in cartridge |
| Leakage | 0.3 ml/min [5 drops/min] |
| Max working pressure BAR | 62.000 |
| Max working pressure PSI | 901.000 |
| Min working pressure BAR | 7.000 |
| Min working pressure PSI | 102.000 |
| Model Code 1 | RV1-10-K-6T-9-XXX |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Direct acting |
| Port size | 3/8" |
| Port size | #6 SAE |
| Port type | SAE |
| Pressure rating BAR | 250 |
| Pressure rating PSI | 3600 |
| Product height in | 5.800 |
| Product height mm | 147.320 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
| Style | Poppet |
