Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Knob |
| Brand | Danfoss |
| Cavity | C-12-2 |
| Factory set pressrue BAR | 103.000 |
| Factory set pressrue PSI | 1504.000 |
| Flow rate GPM | 50.00 |
| Flow rate LPM | 190.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Relief Valve |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 210.000 |
| Max working pressure PSI | 3053.000 |
| Min working pressure BAR | 17.000 |
| Min working pressure PSI | 247.000 |
| Model Code 1 | RV11-12-K-0-30-XXX |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Port Size | None |
| Port Type | Cartridge Only |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |