Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | Screw | |
| Brand | Vickers by Danfoss | |
| Cavity | C-10-2 | |
| Factory set pressrue BAR | 276.000 | |
| Factory set pressrue PSI | 4010.000 | |
| Flow rate GPM | 20.00 | |
| Flow rate LPM | 76.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc | |
| Function | Pressure Relief Valve | |
| Housing | No | |
| Housing material | None | |
| Installation type | Screw-in Cartridge | |
| Leakage | 0.3 cc/min | |
| Max working pressure BAR | 350.000 | |
| Max working pressure PSI | 5000.000 | |
| Min working pressure BAR | 38.000 | |
| Min working pressure PSI | 553.000 | |
| Model Code 1 | RV8-10-S-0-50-40 | |
| Number of housing ports | 2 | |
| Number of valve ports | 2 | |
| Operating temperature | -40 C to 120 C (-40 to 248 F) | |
| Operation | Direct acting | |
| Port Size | None | |
| Port Type | Cartridge Only | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.480 | |
| Product length mm | 88.392 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Recommended filtration level | 18/16/13 | |
| Seal type | Buna-N | |
| Special features | None | |
| Style | Poppet |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
