Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | SDC08-2 |
| Flow rate GPM | 8.0 |
| Flow rate LPM | 30.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Differential area |
| Housing | No |
| Model Code 1 | RV8-8-S-0-15-XXX |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Style | Poppet |
