Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | INTERNAL | Internal |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Factory set pressrue BAR | 162.000 | |
| Factory set pressrue PSI | 2356.000 | |
| Flow rate GPM | 30.00 | |
| Flow rate LPM | 114.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE RELIEF VALVE | Pressure Relief Valve |
| Housing | NO | No |
| Housing material | NONE | None |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 114 CC/MIN | 114 cc/min |
| Max working pressure BAR | 240.000 | |
| Max working pressure PSI | 3490.000 | |
| Min working pressure BAR | 17.000 | |
| Min working pressure PSI | 247.000 | |
| Model Code 1 | RV5-10-I-0-35-23.5 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.330 | |
| Product length mm | 84.582 | |
| Product width in | 1.000 | |
| Product width mm | 25.4 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |